
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 40 mm |
| External diameter 1 | 62 mm |
| Width 1 | 20 mm |
| Air conditioning compressor | 10P15C - 10PA17C - 6SEU12 - DKS15 - PXV16 - SD510 - SD6V12 - SD709 - SD7B10 - SD7H15 - SD7V16 |
| Weight | 0,191 kg |