Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 40 mm |
d - Internal diameter | 45 mm |
B1 - Sleeve length | 44 mm |
B4 - Overall dismantling length | 47 mm |
G - Thread designation | M50X1.5 |
lG - Sleeve thread length | 7 mm |
Mass | 0,16 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22309, 2309 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM10 |
Designation of the associated blocking device | MB8 |
Designation of the nut | KM8 |