Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | Brand | SNR |
d1 - Sleeve bore diameter | 135 mm |
d - Internal diameter | 140 mm |
B1 - Sleeve length | 83 mm |
B4 - Overall dismantling length | 93 mm |
G - Thread designation | M145X2 |
lG - Sleeve thread length | 14 mm |
G1 - Designation of tapping holes for oil injection | - |
Mass | 0,94 kg |
TECHNICAL CHARACTERISTICS | Associated bearing | 24028 |
Bore | Conique 1:30 |
CROSS SELLING | Designation of the associated nut | KM29 |
Designation of the associated blocking device | MB26 |
Designation of the nut | KM26 |
Designation of the associated hydraulic nut | HMV29 EBF |