Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 150 mm |
d - Internal diameter | 160 mm |
B1 - Sleeve length | 95 mm |
B4 - Overall dismantling length | 106 mm |
G - Thread designation | M170X3 |
lG - Sleeve thread length | 15 mm |
G1 - Designation of tapping holes for oil injection | - |
Mass | 2,27 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 24032 |
Bore | Conique 1:30 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM34 |
Designation of the associated blocking device | MB30 |
Designation of the nut | KM30 |
Designation of the associated hydraulic nut | HMV34 EBF |