Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d1 - Sleeve bore diameter | 160 mm | 
| d - Internal diameter | 170 mm | 
| B1 - Sleeve length | 106 mm | 
| B4 - Overall dismantling length | 117 mm | 
| G - Thread designation | M180X3 | 
| lG - Sleeve thread length | 16 mm | 
| G1 - Designation of tapping holes for oil injection | - | 
| Mass | 2,8 kg | 
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 24034 | 
| Bore | Conique 1:30 | 
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM36 | 
| Designation of the associated blocking device | MB32 | 
| Designation of the nut | KM32 | 
| Designation of the associated hydraulic nut | HMV36 EBF |