
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 125 mm |
| d - Internal diameter | 130 mm |
| B1 - Sleeve length | 94 mm |
| B4 - Overall dismantling length | 104 mm |
| G - Thread designation | M140X2 |
| lG - Sleeve thread length | 14 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 1,15 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 24126 |
| Bore | Conique 1:30 |
| CROSS SELLING | | Designation of the associated nut | KM28 |
| Designation of the associated blocking device | MB24 |
| Designation of the nut | KM24 |
| Designation of the associated hydraulic nut | HMV28 EBF |