Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 170 mm |
d - Internal diameter | 180 mm |
B1 - Sleeve length | 134 mm |
B4 - Overall dismantling length | 145 mm |
G - Thread designation | M190X3 |
lG - Sleeve thread length | 16 mm |
G1 - Designation of tapping holes for oil injection | - |
Mass | 3,72 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 24136 |
Bore | Conique 1:30 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM38 |
Designation of the associated blocking device | MB34 |
Designation of the nut | KM34 |
Designation of the associated hydraulic nut | HMV38 EBF |