Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 130 mm |
| d - Internal diameter | 140 mm |
| B1 - Sleeve length | 68 mm |
| B4 - Overall dismantling length | 73 mm |
| G - Thread designation | M150X2 |
| lG - Sleeve thread length | 14 mm |
| Mass | 1,55 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23028 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM30 |
| Designation of the associated blocking device | MB26 |
| Designation of the nut | KM26 |