Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 35 mm |
d - Internal diameter | 40 mm |
B1 - Sleeve length | 29 mm |
B4 - Overall dismantling length | 32 mm |
G - Thread designation | M45X1.5 |
lG - Sleeve thread length | 6 mm |
Mass | 0,09 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 21308, 22208, 1308, 2208 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM9 |
Designation of the associated blocking device | MB7 |
Designation of the nut | KM7 |