
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 40 mm |
| d - Internal diameter | 45 mm |
| B1 - Sleeve length | 31 mm |
| B4 - Overall dismantling length | 34 mm |
| G - Thread designation | M50X1.5 |
| lG - Sleeve thread length | 6 mm |
| Mass | 0,11 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 21309, 22209, 1309, 2209 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM10 |
| Designation of the associated blocking device | MB8 |
| Designation of the nut | KM8 |