Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 160 mm |
d - Internal diameter | 170 mm |
B1 - Sleeve length | 104 mm |
B4 - Overall dismantling length | 109 mm |
G - Thread designation | M180X3 |
lG - Sleeve thread length | 16 mm |
Mass | 3,2 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22234, 23134 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM36 |
Designation of the associated blocking device | MB32 |
Designation of the nut | KM32 |
Designation of the associated hydraulic nut | HMV36 EBF |