Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 45 mm |
d - Internal diameter | 50 mm |
B1 - Sleeve length | 50 mm |
B4 - Overall dismantling length | 53 mm |
G - Thread designation | M55X2 |
lG - Sleeve thread length | 9 mm |
Mass | 0,21 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22310, 2310 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM11 |
Designation of the associated blocking device | MB9 |
Designation of the nut | KM9 |
Designation of the associated hydraulic nut | HMV11 EBF |