Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 75 mm |
d - Internal diameter | 80 mm |
B1 - Sleeve length | 71 mm |
B4 - Overall dismantling length | 75 mm |
G - Thread designation | M90X2 |
lG - Sleeve thread length | 12 mm |
Mass | 0,6 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22316, 2316 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM18 |
Designation of the associated blocking device | MB15 |
Designation of the nut | KM15 |
Designation of the associated hydraulic nut | HMV18 EBF |