
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 80 mm |
| d - Internal diameter | 85 mm |
| B1 - Sleeve length | 74 mm |
| B4 - Overall dismantling length | 78 mm |
| G - Thread designation | M95X2 |
| lG - Sleeve thread length | 13 mm |
| Mass | 0,67 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 22317, 2317 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM19 |
| Designation of the associated blocking device | MB16 |
| Designation of the nut | KM16 |
| Designation of the associated hydraulic nut | HMV19 EBF |