Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 120 mm |
d - Internal diameter | 130 mm |
B1 - Sleeve length | 115 mm |
B4 - Overall dismantling length | 119 mm |
G - Thread designation | M140X2 |
lG - Sleeve thread length | 19 mm |
Mass | 2,664 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22326 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM28 |
Designation of the associated blocking device | MB24 |
Designation of the nut | KM24 |
Designation of the associated hydraulic nut | HMV28 EBF |