Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 55 mm |
| d - Internal diameter | 60 mm |
| B1 - Sleeve length | 40 mm |
| B4 - Overall dismantling length | 43 mm |
| G - Thread designation | M65X2 |
| lG - Sleeve thread length | 8 mm |
| Mass | 0,19 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21312, 22212, 1312, 2212 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM13 |
| Designation of the associated blocking device | MB11 |
| Designation of the nut | KM11 |
| Designation of the associated hydraulic nut | HMV13 EBF |