Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 90 mm |
d - Internal diameter | 95 mm |
B1 - Sleeve length | 57 mm |
B4 - Overall dismantling length | 61 mm |
G - Thread designation | M105X2 |
lG - Sleeve thread length | 10 mm |
Mass | 0,53 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 21319, 22219, 1319, 2219 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM21 |
Designation of the associated blocking device | MB18 |
Designation of the nut | KM18 |
Designation of the associated hydraulic nut | HMV21 EBF |