Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 85 mm |
d - Internal diameter | 90 mm |
B1 - Sleeve length | 63 mm |
B4 - Overall dismantling length | 67 mm |
G - Thread designation | M100X2 |
lG - Sleeve thread length | 10 mm |
Mass | 0,58 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23218 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM20 |
Designation of the associated blocking device | MB17 |
Designation of the nut | KM17 |
Designation of the associated hydraulic nut | HMV20 EBF |