
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 300 mm |
| d - Internal diameter | 320 mm |
| B1 - Sleeve length | 180 mm |
| B4 - Overall dismantling length | 190 mm |
| G - Thread designation | Tr340X5 |
| lG - Sleeve thread length | 27 mm |
| G1 - Designation of tapping holes for oil injection | G1/4 |
| lG1 - Tapping length of oil injection holes | 15 mm |
| a - Distance to bore of oil injection hole | 9 mm |
| Mass | 19,7 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 22264 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | HM3168 |
| Designation of the associated blocking device | MS3060 |
| Designation of the nut | HM3060 |
| Designation of the associated hydraulic nut | HMV68 EBF |