Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 200 mm |
d - Internal diameter | 220 mm |
B1 - Sleeve length | 138 mm |
B4 - Overall dismantling length | 152 mm |
G - Thread designation | Tr230X4 |
lG - Sleeve thread length | 20 mm |
G1 - Designation of tapping holes for oil injection | G1/8 |
lG1 - Tapping length of oil injection holes | 12 mm |
a - Distance to bore of oil injection hole | 6,5 mm |
Mass | 8,25 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 24044 |
Bore | Conique 1:30 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM46T |
Designation of the associated blocking device | MB40 |
Designation of the nut | KM40 |
Designation of the associated hydraulic nut | HMV46 EBF |