
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 220 mm |
| d - Internal diameter | 240 mm |
| B1 - Sleeve length | 138 mm |
| B4 - Overall dismantling length | 153 mm |
| G - Thread designation | Tr250X4 |
| lG - Sleeve thread length | 20 mm |
| G1 - Designation of tapping holes for oil injection | G1/8 |
| lG1 - Tapping length of oil injection holes | 12 mm |
| a - Distance to bore of oil injection hole | 6,5 mm |
| Mass | 9 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 24048 |
| Bore | Conique 1:30 |
| CROSS SELLING | | Designation of the associated nut | HM50T |
| Designation of the associated blocking device | MB44 |
| Designation of the nut | HM44T |
| Designation of the associated hydraulic nut | HMV50 EBF |