Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 300 mm |
d - Internal diameter | 320 mm |
B1 - Sleeve length | 242 mm |
B4 - Overall dismantling length | 260 mm |
G - Thread designation | Tr340X5 |
lG - Sleeve thread length | 24 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 9 mm |
Mass | 21,4 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 24164 |
Bore | Conique 1:30 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM3168 |
Designation of the associated blocking device | MS3060 |
Designation of the nut | HM3060 |
Designation of the associated hydraulic nut | HMV68 EBF |