Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 200 mm |
| d - Internal diameter | 220 mm |
| B1 - Sleeve length | 111 mm |
| B4 - Overall dismantling length | 117 mm |
| G - Thread designation | Tr230X4 |
| lG - Sleeve thread length | 20 mm |
| G1 - Designation of tapping holes for oil injection | G1/8 |
| lG1 - Tapping length of oil injection holes | 12 mm |
| a - Distance to bore of oil injection hole | 6,5 mm |
| Mass | 7,29 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23044 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | HM46T |
| Designation of the associated blocking device | MB40 |
| Designation of the nut | KM40 |
| Designation of the associated hydraulic nut | HMV46 EBF |