Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 340 mm |
d - Internal diameter | 360 mm |
B1 - Sleeve length | 167 mm |
B4 - Overall dismantling length | 176 mm |
G - Thread designation | Tr380X5 |
lG - Sleeve thread length | 30 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 9 mm |
Mass | 20,4 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23072 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM3076 |
Designation of the associated blocking device | MS3064 |
Designation of the nut | HM3068 |
Designation of the associated hydraulic nut | HMV76 EBF |