Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 400 mm |
d - Internal diameter | 420 mm |
B1 - Sleeve length | 186 mm |
B4 - Overall dismantling length | 196 mm |
G - Thread designation | Tr440X5 |
lG - Sleeve thread length | 34 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 9 mm |
Mass | 27,3 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23084 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM3088 |
Designation of the associated blocking device | MS3076 |
Designation of the nut | HM3080 |
Designation of the associated hydraulic nut | HMV88 EBF |