Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 670 mm |
d - Internal diameter | 710 mm |
B1 - Sleeve length | 286 mm |
B4 - Overall dismantling length | 302 mm |
G - Thread designation | Tr750X7 |
lG - Sleeve thread length | 50 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 15 mm |
Mass | 135 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 230/710 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM30/750 |
Designation of the associated blocking device | MS30/670 |
Designation of the nut | HM30/670 |
Designation of the associated hydraulic nut | HMV150 EBF |