Skip to Header
Skip to Main Content
Skip to Footer
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Back
Auto aftermarket
Automotive Solutions
Wheel Bearings
Wheel Bearing Kits
Unit Wheel Bearings
Brake Discs with Integrated Bearings
Brake
Constant Velocity Joints (CVJ)
Driveshaft kits
Inboard Joint Kits
Outboard Joint Kits
Inboard Boot Kits
Outboard Boot Kits
Suspension
Strut Bearing Kits
Unit Strut Bearings
Filtering components
Suspension Arm Kits
Snr Ap Suspension Bearing
Sensors
Crankshaft sensor
Tire Pressure monitoring Sensor
Exhaust gas pressure sensor
Camshaft position sensor
Wheel Speed Sensors
Coolant temperature sensor
Exhaust gas temperature sensor
Engine timing
Timing Belt Kits with Water Pump
Timing Belt Kits
Timing Chain Kit
Timing Idlers
Timing Tensioners
Electric Water Pumps
eMotor Bearings
Heavy Duty Bearings
Heavy Duty Wheel Bearings
Heavy Duty Gearbox Bearings
Heavy Duty Alternator Bearings
Wheel hub unit with bearing
Auxiliary system
Auxiliary Kits
Auxiliary System Kits with Water Pump
Auxiliary Belt Idlers
Auxiliary Belt Tensioners
Crankshaft Pulleys
Alternator Pulley
Poly V-Belt
V-Belt
Clutch Release Bearings
Gearbox Bearings
Air Conditioning Compressor Bearings
Tooling
Industry solutions
Industry solutions products
Ball Bearings
Radial ball bearings
Thrust ball bearings
Roller bearings
Spherical roller bearings
Cylindrical roller bearings
Tapered roller bearings
Thrust roller bearings
Needle roller bearings
Drawn cup needle roller bearings
Needle roller bearing, machined rings
Cam & roller followers
Needle roller and cage assemblies
Inner rings
Thrust cylindrical roller bearings
Thrust needle roller bearings
Combined bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Bearing housings
Split bearing housings SNC(D)
Large split housings SNCD
Unsplit housings ZLOE, ZLG
Oil lubricated housings SNOE
Flanged housings 722500
Agri Hub Disc Bearing HUA
Bearing units
Bearing units
Insert bearings
Protective covers and caps
High precision bearings
High precision angular contact ball bearings
Linear Motion
Ball Screws
Linear Guides
Ball Bushings
Accessories
Adaptater sleeve
Withdrawal sleeve
Nuts
Locking devices
Tools - Lubrication
Tools
Lubrication
Market range
SENTINEL Series
Bike Range
Our tools
Bearing Calculator Tool
Bearing Technology
Care & maintenance in video
High Precision Interchange Tool
Partnership Program Platform
Prefixes and Suffixes signification
SNR CAD drawings
NTN CAD drawings
Linear Guide Configurator
Configurator AX CAD
AXE SYSTEMS CAD Configurator
Ball screw interchange & configurator
Training
Industry MasterClass
Documentation
Product Analysis
Technical Assistance
Audit of assembly lines
Aerospace inspection and repair
Home
Automotive aftermarket solutions
Sensors
Wheel Speed Sensors
Wheel Speed Sensors
ASB150.04 - SNR
Reference ASB150.04
Log in
To add this product to your basket
Documentation
Technical datasheet
Product information
CHARACTERISTICS
Type of sensor
Passif
Length of cable
790 mm
Weight
0,087 kg
OE Equivalents
Manufacturer
Reference
BMW
34 52 1 163 028
BMW
34 52 1 181 126
BMW
34 52 1 181 971
BMW
34 52 1 182 063
BMW
34 52 1 182 067
Automotive Compatibility
Brand
Model
Generation
Date
Position
Location
BMW
3 SERIES
3 SERIES
11/1994 => 05/2000
Train arrière
Droit,Gauche
BMW
SERIE 3
SERIE 3 III
=>
Train arrière
Droit,Gauche
BMW
SERIE 3
SERIE 3 III
11/1990 => 05/2000
Train arrière
Droit
BMW
SERIE 3
SERIE 3 III
08/1991 => 05/2000
Train arrière
Right
BMW
SERIE 3
SERIE 3 III
08/1993 => 05/2000
Rear
Right
BMW
SERIE 3
SERIE 3 III
10/1993 => 05/2000
Train arrière
Right,Left
Please enable JavaScript to continue using this application.