Skip to Header
Skip to Main Content
Skip to Footer
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Back
Auto aftermarket
Automotive Solutions
Wheel Bearings
Wheel Bearing Kits
Unit Wheel Bearings
Brake Discs with Integrated Bearings
Brake
Constant Velocity Joints (CVJ)
Driveshaft kits
Inboard Joint Kits
Outboard Joint Kits
Inboard Boot Kits
Outboard Boot Kits
Suspension
Strut Bearing Kits
Unit Strut Bearings
Filtering components
Suspension Arm Kits
Snr Ap Suspension Bearing
Sensors
Crankshaft sensor
Tire Pressure monitoring Sensor
Exhaust gas pressure sensor
Camshaft position sensor
Wheel Speed Sensors
Coolant temperature sensor
Exhaust gas temperature sensor
Engine timing
Timing Belt Kits with Water Pump
Timing Belt Kits
Timing Chain Kit
Timing Idlers
Timing Tensioners
Electric Water Pumps
eMotor Bearings
Heavy Duty Bearings
Heavy Duty Wheel Bearings
Heavy Duty Gearbox Bearings
Heavy Duty Alternator Bearings
Wheel hub unit with bearing
Auxiliary system
Auxiliary Kits
Auxiliary System Kits with Water Pump
Auxiliary Belt Idlers
Auxiliary Belt Tensioners
Crankshaft Pulleys
Alternator Pulley
Poly V-Belt
V-Belt
Clutch Release Bearings
Gearbox Bearings
Air Conditioning Compressor Bearings
Tooling
Industry solutions
Industry solutions products
Ball Bearings
Radial ball bearings
Thrust ball bearings
Roller bearings
Spherical roller bearings
Cylindrical roller bearings
Tapered roller bearings
Thrust roller bearings
Needle roller bearings
Drawn cup needle roller bearings
Needle roller bearing, machined rings
Cam & roller followers
Needle roller and cage assemblies
Inner rings
Thrust cylindrical roller bearings
Thrust needle roller bearings
Combined bearings
Thrust bearings
Thrust ball bearings
Thrust roller bearings
Thrust needle roller bearings
Bearing housings
Split bearing housings SNC(D)
Large split housings SNCD
Unsplit housings ZLOE, ZLG
Oil lubricated housings SNOE
Flanged housings 722500
Agri Hub Disc Bearing HUA
Bearing units
Bearing units
Insert bearings
Protective covers and caps
High precision bearings
High precision angular contact ball bearings
Linear Motion
Ball Screws
Linear Guides
Ball Bushings
Accessories
Adaptater sleeve
Withdrawal sleeve
Nuts
Locking devices
Tools - Lubrication
Tools
Lubrication
Market range
SENTINEL Series
Bike Range
Our tools
Bearing Calculator Tool
Bearing Technology
Care & maintenance in video
High Precision Interchange Tool
Partnership Program Platform
Prefixes and Suffixes signification
SNR CAD drawings
NTN CAD drawings
Linear Guide Configurator
Configurator AX CAD
AXE SYSTEMS CAD Configurator
Ball screw interchange & configurator
Training
Industry MasterClass
Documentation
Product Analysis
Technical Assistance
Audit of assembly lines
Aerospace inspection and repair
Home
Automotive aftermarket solutions
Sensors
Wheel Speed Sensors
Wheel Speed Sensors
ASB154.52 - SNR
Reference ASB154.52
Log in
To add this product to your basket
Documentation
Technical datasheet
Product information
CHARACTERISTICS
Length of cable
27 mm
Weight
0,021 kg
Type of sensor
Actif
OE Equivalents
Manufacturer
Reference
Volkswagen
7L0927808A
Volkswagen, Audi
7L0927808B
Porsche
95560640612
Volkswagen, Skoda, Seat, Audi
WHT 003 856A
Volkswagen, Skoda, Seat, Audi, MAN
WHT003856B
Volkswagen, Skoda, Seat, Cupra, Audi
WHT003856C
Automotive Compatibility
Brand
Model
Generation
Date
Position
Location
Audi
A3
A3
04/2014 => 09/2016
Rear
Right
Audi
A3
A3
04/2014 => 04/2017
Rear
Droit
Audi
A3
A3 III
=> 10/2019
Rear,Front
Droit
Audi
A3
A3 III
=> 10/2019
Train arrière,Train avant
Droit
Audi
A3
A3 III
=> 10/2019
Train avant,Train arrière
Droit
Audi
A3
A3 III
=> 10/2019
Train avant,Train arrière
Right
Audi
A3
A3 III
04/2013 =>
Train arrière
Droit
Audi
A3
A3 IV
10/2021 =>
Front,Rear
Right
Audi
A3
A3 IV
10/2021 =>
Train avant,Train arrière
Droit
Audi
A3
A3 IV
10/2021 =>
Train avant,Train arrière
Right
Audi
Q2
Q2 1
=> 10/2019
Train avant,Train arrière
Droit
Audi
Q2
Q2 2
07/2018 =>
Train arrière,Train avant
Droit
Audi
Q2
Q2 2
10/2021 =>
Train avant,Train arrière
Droit
Audi
Q3
Q3 I
=> 10/2019
Rear,Front
Droit
Audi
Q3
Q3 I
=> 10/2019
Train avant,Train arrière
Droit
Audi
Q3
Q3 I
05/2011 => 03/2015
Train arrière
Droit
Audi
Q3
Q3 II
=>
Train avant,Train arrière
Droit
Audi
Q3
Q3 II
06/2018 =>
Train arrière,Train avant
Droit
Audi
Q4
Q4
10/2021 =>
Train avant,Train arrière
Droit
Audi
Q7
Q7
05/2009 => 04/2012
Rear,Front
Droit
Audi
Q7
Q7
04/2011 => 07/2015
Rear
Right
Audi
Q7
Q7 I
=> 10/2019
Front,Rear
Droit
Audi
Q7
Q7 I
=> 10/2019
Rear,Front
Droit
Audi
Q7
Q7 I
07/2006 =>
Train avant,Train arrière
Droit
Audi
TT
TT
06/2015 =>
Rear
Right
Audi
TT
TT III
=> 10/2019
Rear,Front
Droit
Audi
TT
TT III
=> 10/2019
Train arrière,Train avant
Right
Audi
TT
TT III
=> 10/2019
Train avant,Train arrière
Right
Audi
TT
TT III
=>
Rear,Front
Right
Audi
TT
TT III
=>
Train avant,Train arrière
Droit
Audi
TT
TT III
06/2018 =>
Train arrière,Train avant
Droit
BMW
SERIE 3
SERIE 3 II
01/1985 => 07/1987
Train arrière
Droit
Citroen
06/1983 => 11/1991
Train arrière
Droit
Cupra
BORN
BORN
10/2021 =>
Train avant,Train arrière
Right
Cupra
FORMENTOR
FORMENTOR
10/2021 =>
Train avant,Train arrière
Droit
Cupra
FORMENTOR
FORMENTOR
10/2021 =>
Train avant,Train arrière
Right
Daihatsu
CHARADE
CHARADE II
01/1983 => 11/1986
Train arrière
Right
Fiat
PANDA
PANDA
02/1986 => 01/1991
Rear
Right
Fiat
PANDA
PANDA I
02/1986 => 01/1991
Rear
Droit
Fiat
PANDA
PANDA I
02/1986 => 01/1991
Train arrière
Droit
Fiat
RITMO
RITMO II
03/1985 => 11/1987
Rear
Droit
Ford
SCORPIO
SCORPIO I
10/1989 => 12/1991
Rear
Right
Ford
SCORPIO
SCORPIO I
10/1989 => 12/1991
Train arrière
Right
Hyundai
LANTRA
LANTRA III
05/1998 => 06/2000
Rear
Right
Hyundai
LANTRA
LANTRA IV
05/1998 => 06/2000
Train arrière
Droit
Lancia
KAPPA
KAPPA
04/1998 => 09/2001
Train arrière
Right
Mazda
818
818
09/1975 => 07/1978
Train arrière
Droit
Mazda
E-SERIES
E-SERIES
02/1981 => 11/1987
Train avant
Droit
Mercedes
200-500
200-500 I
06/1989 => 08/1992
Train avant
Droit
Mercedes
200-500
200-500 I
06/1989 => 08/1992
Train avant
Right
Opel
Manta
MANTA II
06/1984 => 06/1986
Rear
Right
Peugeot
309
309 1
08/1985 => 06/1986
Rear
Right
Peugeot
309
309 1
08/1985 => 06/1986
Train arrière
Right
Porsche
CAYENNE
CAYENNE
02/2003 => 11/2006
Front
Right
Porsche
CAYENNE
CAYENNE
07/2003 => 01/2010
Rear,Front
Right
Porsche
CAYENNE
CAYENNE
10/2007 => 01/2010
Front,Rear
Right
Porsche
CAYENNE
CAYENNE
05/2008 => 01/2010
Train arrière,Train avant
Right
Porsche
CAYENNE
CAYENNE
01/2009 => 01/2010
Train avant,Train arrière
Right
Porsche
CAYENNE
CAYENNE I
=>
Rear,Front
Droit,Gauche
Porsche
CAYENNE
CAYENNE I
=>
Rear,Front
Right,Left
Porsche
CAYENNE
CAYENNE I
=>
Train avant,Train arrière
Droit,Gauche
Porsche
CAYENNE
CAYENNE I
02/2003 => 11/2006
Rear,Front
Left,Right
Porsche
CAYENNE
CAYENNE I
12/2003 => 11/2006
Train arrière,Train avant
Droit,Gauche
Porsche
CAYENNE
CAYENNE I
11/2006 => 01/2010
Front,Rear
Droit,Gauche
Seat
ALHAMBRA
ALHAMBRA II
=> 10/2019
Rear,Front
Droit
Seat
ALHAMBRA
ALHAMBRA II
=> 10/2019
Train arrière,Train avant
Droit
Seat
ALHAMBRA
ALHAMBRA II
04/2011 =>
Train arrière
Droit
Seat
ATECA
ATECA 1
=> 10/2019
Train avant,Train arrière
Right
Seat
ATECA
ATECA 1
06/2019 =>
Train arrière
Right
Seat
ATECA
ATECA 2
03/2016 =>
Train arrière,Train avant
Droit
Seat
ATECA
ATECA 2
06/2019 =>
Train arrière
Right
Seat
ATECA
ATECA 2
10/2021 =>
Train avant,Train arrière
Droit
Seat
INCA
INCA
10/1995 => 11/1997
Train arrière
Droit
Seat
INCA
INCA
10/1995 => 11/1997
Train arrière
Right
Seat
LEON
LEON III
=> 10/2019
Train avant,Train arrière
Right
Seat
LEON
LEON III
01/2014 =>
Train arrière
Droit
Seat
LEON
LEON III
01/2014 =>
Train arrière
Right
Seat
LEON
LEON III
10/2014 => 11/2016
Rear
Right
Seat
LEON
LEON IV
10/2021 =>
Train avant,Train arrière
Right
Seat
TARRACO
TARRACO
=> 10/2019
Train avant,Train arrière
Right
Seat
TARRACO
TARRACO
=>
Train arrière,Train avant
Right
Skoda
ENYAQ
ENYAQ
10/2021 =>
Train avant,Train arrière
Right
Skoda
KAROQ
KAROQ 1
=> 10/2019
Train avant,Train arrière
Right
Skoda
KAROQ
KAROQ 1
06/2017 =>
Train arrière
Right
Skoda
KAROQ
KAROQ 2
06/2017 =>
Train arrière
Right
Skoda
KAROQ
KAROQ 2
06/2017 =>
Train arrière,Train avant
Right
Skoda
KODIAQ
KODIAQ
09/2016 =>
Train arrière
Right
Skoda
KODIAQ
KODIAQ I
=>
Train avant,Train arrière
Right
Skoda
KODIAQ
KODIAQ I
09/2016 =>
Train arrière
Droit
Skoda
KODIAQ
KODIAQ I
09/2016 =>
Train arrière
Right
Skoda
KODIAQ
KODIAQ I
09/2016 =>
Train arrière,Train avant
Right
Skoda
Octavia
OCTAVIA III
=> 10/2019
Train avant,Train arrière
Right
Skoda
Octavia
OCTAVIA III
10/2012 =>
Train arrière
Right
Skoda
OCTAVIA IV
OCTAVIA IV
08/2018 =>
Train arrière
Right
Skoda
OCTAVIA IV
OCTAVIA IV
10/2021 =>
Train avant,Train arrière
Right
Skoda
SUPERB
SUPERB II
08/2008 => 04/2015
Train arrière
Droit
Skoda
SUPERB
SUPERB II
08/2008 => 04/2015
Train arrière
Right
Skoda
SUPERB
SUPERB III
=> 10/2019
Train avant,Train arrière
Right
Skoda
SUPERB
SUPERB III
02/2015 =>
Train arrière
Right
Skoda
YETI
YETI 1
04/2009 => 10/2013
Train arrière
Right
Skoda
YETI
YETI 2
=> 10/2019
Train arrière,Train avant
Right
Skoda
YETI
YETI 2
=> 10/2019
Train avant,Train arrière
Right
Skoda
YETI
YETI 2
04/2009 => 10/2013
Train arrière
Right
Subaru
IMPREZA
IMPREZA
08/1994 => 06/1995
Rear
Droit
Talbot
HORIZON
HORIZON
06/1983 => 05/1985
Rear
Droit
Talbot
HORIZON
HORIZON
06/1983 => 05/1985
Train arrière
Right
Toyota
TERCEL
TERCEL
07/1983 => 12/1987
Train arrière
Droit
Volkswagen
ARTEON
ARTEON 1
=> 10/2019
Rear,Front
Right
Volkswagen
ARTEON
ARTEON 1
02/2017 =>
Rear
Right
Volkswagen
ARTEON
ARTEON 2
08/2018 =>
Rear,Front
Droit
Volkswagen
ARTEON
ARTEON 2
10/2021 =>
Rear,Front
Right
Volkswagen
CADDY
CADDY
04/2015 =>
Rear
Right
Volkswagen
CADDY
CADDY III
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
CADDY
CADDY III
02/2013 => 04/2015
Rear
Droit
Volkswagen
CADDY
CADDY IV
=> 10/2019
Rear,Front
Droit
Volkswagen
CADDY
CADDY IV
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
CADDY
CADDY IV
=> 10/2019
Train avant,Train arrière
Right
Volkswagen
CADDY
CADDY IV
04/2015 =>
Train arrière
Droit
Volkswagen
CADDY
CADDY V
10/2021 =>
Rear,Front
Right
Volkswagen
CRAFTER
CRAFTER
02/2017 =>
Rear
Right
Volkswagen
CRAFTER
CRAFTER II
=> 10/2019
Front,Rear
Droit
Volkswagen
CRAFTER
CRAFTER II
=> 10/2019
Rear,Front
Right
Volkswagen
CRAFTER
CRAFTER II
=> 10/2019
Train arrière,Train avant
Droit
Volkswagen
CRAFTER
CRAFTER II
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
CRAFTER
CRAFTER II
10/2016 =>
Rear
Right
Volkswagen
CRAFTER
CRAFTER II
10/2016 =>
Train arrière
Droit
Volkswagen
CRAFTER
CRAFTER II
02/2017 =>
Rear
Droit
Volkswagen
CRAFTER
CRAFTER II
02/2017 =>
Train arrière
Right
Volkswagen
GOLF
GOLF
02/2015 => 02/2017
Rear
Right
Volkswagen
GOLF
GOLF VII
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
GOLF
GOLF VII
=> 10/2019
Train avant,Train arrière
Right
Volkswagen
GOLF
GOLF VII
10/2012 =>
Train arrière
Droit
Volkswagen
GOLF VIII
GOLF VIII
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
ID BUZZ
ID BUZZ
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
ID3
ID3 1
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
ID4
ID4
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
ID5
ID5
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
PASSAT
PASSAT
10/2010 => 11/2014
Rear
Right
Volkswagen
PASSAT
PASSAT
06/2015 =>
Train arrière
Right
Volkswagen
PASSAT
PASSAT V
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
PASSAT
PASSAT V
04/2008 => 12/2011
Train arrière
Droit
Volkswagen
PASSAT
PASSAT VI
=> 10/2019
Train arrière,Train avant
Droit
Volkswagen
PASSAT
PASSAT VI
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
PASSAT
PASSAT VI
11/2012 => 11/2016
Train arrière
Droit
Volkswagen
PASSAT
PASSAT VII
=>
Train avant,Train arrière
Droit
Volkswagen
PASSAT
PASSAT VII
07/2014 =>
Train arrière,Train avant
Droit
Volkswagen
PASSAT
PASSAT VII
10/2015 => 10/2017
Train arrière
Droit
Volkswagen
SHARAN
SHARAN II
04/2011 =>
Rear
Droit
Volkswagen
T-ROC
T-ROC 1
=> 10/2019
Train arrière,Train avant
Left,Right
Volkswagen
T-ROC
T-ROC 1
=> 10/2019
Train avant,Train arrière
Droit,Gauche
Volkswagen
T-ROC
T-ROC 1
10/2018 =>
Train arrière
Droit,Gauche
Volkswagen
T-ROC
T-ROC 2
06/2017 =>
Train arrière,Train avant
Right,Left
Volkswagen
T-ROC
T-ROC 2
10/2018 =>
Train arrière
Right,Left
Volkswagen
TIGUAN
TIGUAN
04/2016 =>
Train arrière
Right
Volkswagen
TIGUAN
TIGUAN I
=> 10/2019
Train arrière,Train avant
Droit
Volkswagen
TIGUAN
TIGUAN I
10/2007 => 06/2018
Train arrière
Droit
Volkswagen
TIGUAN
TIGUAN I
01/2008 => 04/2013
Train arrière
Right
Volkswagen
TIGUAN
TIGUAN II
=> 10/2019
Rear,Front
Right
Volkswagen
TIGUAN
TIGUAN II
=> 10/2019
Train arrière,Train avant
Droit
Volkswagen
TIGUAN
TIGUAN II
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
TIGUAN
TIGUAN II
=>
Rear,Front
Droit
Volkswagen
TIGUAN
TIGUAN II
05/2017 =>
Rear
Droit
Volkswagen
TOUAREG
TOUAREG
10/2004 => 10/2006
Train avant
Droit
Volkswagen
TOUAREG
TOUAREG I
=> 10/2019
Front,Rear
Droit
Volkswagen
TOUAREG
TOUAREG I
=> 10/2019
Rear,Front
Droit
Volkswagen
TOUAREG
TOUAREG I
=> 10/2019
Train avant,Train arrière
Droit
Volkswagen
TRANSPORTER
TRANSPORTER
06/2019 =>
Train arrière
Right
Volkswagen
TRANSPORTER
TRANSPORTER
10/2021 =>
Train avant,Train arrière
Droit
Volkswagen
TRANSPORTER
TRANSPORTER VI
=> 10/2019
Train avant,Train arrière
Right
Volkswagen
TRANSPORTER
TRANSPORTER VI
=>
Train arrière,Train avant
Droit
Volkswagen
TRANSPORTER
TRANSPORTER VI
=>
Train avant,Train arrière
Droit
Volkswagen
TRANSPORTER
TRANSPORTER VI
03/2015 =>
Front,Rear
Droit
Volkswagen
TRANSPORTER
TRANSPORTER VI
03/2015 =>
Train arrière
Droit
Volkswagen
TRANSPORTER
TRANSPORTER VI
03/2015 =>
Train arrière
Right
Volkswagen
TRANSPORTER
TRANSPORTER VI
12/2015 =>
Rear,Front
Droit
Please enable JavaScript to continue using this application.