Reference AU0838-5LXL/L588
This product replaces the following references:- AU0838-3LXL/L588 - NTN
- AU0838-4LXL/L588 - NTN
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| External diameter 1 | 80 mm |
| Internal diameter n°1 | 42 mm |
| Width 1 | 45 mm |
| Weight | 0,95 kg |
OE Equivalents
MazdaBBM2-33-047MazdaBP4L-33-047AMazdaBP4L-33-047BMazdaC236-26-151DMazdaGS1D-33-047CAutomotive Compatibility
MAZDA (CHANGAN)3 Saloon3 Saloon => FrontRight,LeftMazda33 => FrontLeft,RightMazda33 => FrontRight,LeftMazda33 => Front,RearLeft,RightMazda33 I => FrontLeft,RightMazda33 I => FrontRight,LeftMazda33 II11/2008 => 06/2013FrontLeft,RightMazda33 II11/2008 => 11/2014FrontRight,LeftMazda33 III06/2013 => 09/2016FrontRight,LeftMazda33 III01/2016 => 09/2016FrontLeft,RightMazda55 => FrontLeft,RightMazda55 I01/2005 => 01/2015FrontRight,LeftMazda55 II05/2010 => 01/2015FrontRight,LeftMazda66 II07/2007 => 11/2012FrontRight,LeftMazda66 II09/2007 => 11/2012FrontLeft,Right