Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dc1 - Roller cage bore diameter | 55 mm |
Dc - Roller cage outer diameter | 78 mm |
Dw - Rolling element diameter | 3 mm |
Bearing ring (washer) AS | AS1111 |
Bearing ring (inner ring) WS | WS81111 |
Bearing ring (outer ring) GS | GS81111 |
Ea - Rollers reference outer diameter | 74,9 mm |
Eb - Rollers reference inner diameter | 61 mm |
Cage assembly mass | 0,031 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 38 kN |
C0a - Static axial load rating | 186 kN |
Cua - Limit axial load rating | 22,7 kN |
N lim - Grease lubrication limit speed | 900 tr/min |
N lim - Oil lubrication limit speed | 3500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |