Back

BAC.340NY18 - SNR

BAC.340NY18

Having a carved a reputation among the largest car manufacturers as an expert in CLUTCH RELEASE BEARINGS, NTN-SNR provides clutch parts to the same high quality required for OEM parts.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
CHARACTERISTICS
External diameter 160 mm
Internal diameter n°126 mm
Width 129 mm
Weight0,087 kg

 

ManufacturerReferenceVOLVO30813705VOLVO30813705.8VOLVO3209429VOLVO3209429.4RENAULT SAS77 00 874 780LADA7700102781RENAULT7700102781DACIA7700102781RENAULT7701041850MITSUBISHIM819939

 

BrandModelGenerationDatePositionLocationDACIADokkerDokker08/2012 => --DACIADusterDuster02/2010 => 10/2013--DACIADusterDuster II10/2017 => --DACIADusterDuster Phase 209/2013 => 10/2017--DACIALodgyLodgy03/2012 => --DACIALoganLogan08/2004 => 10/2012--DACIALoganLogan 212/2012 => 12/2016--DACIALoganLogan 2 Phase 212/2016 => --DACIAPick-upPick-Up (Dacia)12/1974 => 08/2004--DACIAPick-upPick-Up (Dacia/Renault)08/2004 => 12/2006--DACIASanderoSandero05/2008 => 09/2012--DACIASanderoSandero 209/2012 => 11/2016--DACIASanderoSandero 2 Phase 209/2016 => --LADALargusLargus02/2012 => --RENAULTCapturCaptur (X87)03/2013 => 04/2017--RENAULTCapturCaptur phase 2 (X87)04/2017 => --RENAULTClioClio Campus Evolution05/2009 => 11/2012--RENAULTClioClio Collection09/2012 => 11/2014--RENAULTClioClio I Phase 302/1996 => 01/1998--RENAULTClioClio II12/1997 => 02/2001--RENAULTClioClio II FL03/2001 => 04/2009--RENAULTClioClio III08/2005 => 03/2009--RENAULTClioClio III FL03/2009 => 11/2012--RENAULTClioClio IV09/2012 => 09/2016--RENAULTClioClio IV FL06/2016 => --RENAULTDusterDuster02/2010 => 05/2015--RENAULTEspaceEspace III08/1996 => 05/2000--RENAULTEspaceEspace III FL06/2000 => 09/2002--RENAULTFluence/Mégane GénérationFluence FL12/2012 => 08/2015--RENAULTFluence/Mégane GénérationFluence/Megane Generation10/2009 => 08/2015--RENAULTKangooKangoo Extra (GB)12/1997 => 01/2003--RENAULTKangooKangoo I08/1997 => 01/2003--RENAULTKangooKangoo I FL02/2003 => 05/2009--RENAULTKangooKangoo II09/2011 => 03/2013--RENAULTKangooKangoo II FL03/2013 => --RENAULTLagunaLaguna Nevada Phase 1 (K56)06/1995 => 03/1998--RENAULTLagunaLaguna Nevada Phase 2 (K56)04/1998 => 11/2000--RENAULTLagunaLaguna Phase 1 (B56)12/1994 => 03/1998--RENAULTLagunaLaguna Phase 2 (B56)04/1998 => 11/2000--RENAULTLoganLogan08/2004 => 10/2012--RENAULTLoganLogan 212/2012 => --RENAULTModusModus Phase 212/2007 => 11/2012--RENAULTMegane ClassicMégane Classic phase 108/1996 => 01/1999--RENAULTMegane ClassicMégane Classic phase 202/1999 => 07/2002--RENAULTMeganeMégane II08/2002 => 06/2009--RENAULTMeganeMégane III Phase 109/2008 => 06/2012--RENAULTMeganeMégane III Phase 203/2012 => 12/2013--RENAULTMeganeMégane III Phase 308/2013 => 08/2015--RENAULTMeganeMégane Phase 110/1995 => 01/1999--RENAULTMeganeMégane Phase 209/1998 => 01/2003--RENAULTMegane ScenicMégane Scenic (JA/FA)09/1996 => 08/1999--RENAULTSanderoSandero05/2008 => 09/2012--RENAULTScenicScenic II04/2003 => 10/2009--RENAULTScenicScenic III03/2009 => 12/2011--RENAULTMegane ScenicScenic Phase208/1999 => 03/2003--RENAULTSpiderSpider12/1995 => 09/1999--RENAULTSymbol - ThaliaSymbol - Thalia09/2008 => 11/2013--RENAULTThaliaSymbol - Thalia Phase I11/1999 => 08/2008--RENAULTThaliaThalia FL09/2008 => 11/2013--RENAULTTraficTrafic08/1997 => 02/2001--RENAULTTwingoTwingo I (X06)06/1996 => 07/1998--RENAULTTwingoTwingo I FL (X06)08/2004 => 05/2007--RENAULTTwingoTwingo II (X44)06/2007 => 11/2011--RENAULTTwingoTwingo II FL (X44)12/2011 => 09/2014--