Having a carved a reputation among the largest car manufacturers as an expert in CLUTCH RELEASE BEARINGS, NTN-SNR provides clutch parts to the same high quality required for OEM parts.
This kit contains the following reference(s)
- ---
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 80 mm |
External diameter 2 | 32 mm |
Width 1 | 33 mm |
Weight | 0,242 kg |