Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| Design type | BBE | 
| Ball bushings category | Standard ball bushings, closed | 
| Standard | JIS dimension | 
| Number of seals | 2 | 
| Material outer cylinder or steel segments | 100Cr6 | 
| Material Cage | PA | 
| Initial greasing | Non/No | 
| d - Internal diameter | 30 mm | 
| d - Internal diameter tolerance | 0/-0,010 | 
| D - External diameter | 45 mm | 
| D - External diameter tolerance | 0/-0,016 | 
| L - Length | 64 mm | 
| L - Length tolerance | 0/-0,3 | 
| L1 | 44,5 mm | 
| L1 tolerance | 0/-0,3 | 
| D1 - Diameter | 43 mm | 
| L2 | 1,85 mm | 
| Number of ball rows | 6 | 
| Mass | 0,27 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 1,584 kN | 
| Cmax | 2,028 kN | 
| C0min | 2,74 kN | 
| C0max | 3,507 kN | 
| Tmin - Min operating temperature | -20 °C | 
| Tmax - Max operating temperature | 80 °C |