Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| Design type | BBE | 
| Ball bushings category | Standard ball bushings, closed | 
| Standard | JIS dimension | 
| Number of seals | 2 | 
| Material outer cylinder or steel segments | 100Cr6 | 
| Material Cage | St15 | 
| Initial greasing | Non/No | 
| d - Internal diameter | 50 mm | 
| d - Internal diameter tolerance | 0/-0,012 | 
| D - External diameter | 80 mm | 
| D - External diameter tolerance | 0/-0,019 | 
| L - Length | 100 mm | 
| L - Length tolerance | 0/-0,3 | 
| L1 | 74 mm | 
| L1 tolerance | 0/-0,3 | 
| D1 - Diameter | 76,5 mm | 
| L2 | 2,6 mm | 
| Number of ball rows | 6 | 
| Mass | 1,7 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 4,702 kN | 
| Cmax | 6,019 kN | 
| C0min | 7,94 kN | 
| C0max | 10,163 kN | 
| Tmin - Min operating temperature | -20 °C | 
| Tmax - Max operating temperature | 110 °C |