Adjustable ball bushings enable a reduction in radial clearance for precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBE-AJ |
| Ball bushings category | Standard ball bushings, adjustable |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | 100Cr6 |
| Material Cage | RSt34-2 |
| Initial greasing | Non/No |
| d - Internal diameter | 16 mm |
| d - Internal diameter tolerance | 0,009/-0,001 |
| D - External diameter | 26 mm |
| D - External diameter tolerance | 0/-0,009 |
| L - Length | 36 mm |
| L - Length tolerance | 0/-0,2 |
| L1 | 24,9 mm |
| L1 tolerance | 0/-0,2 |
| D1 - Diameter | 24,9 mm |
| L2 | 1,3 mm |
| E | 1,5 mm |
| Number of ball rows | 4 |
| Mass | 0,059 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 0,432 kN |
| Cmax | 0,611 kN |
| C0min | 0,892 kN |
| C0max | 1,261 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 110 °C |