Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE |
Ball bushings category | Standard ball bushings, closed |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | PA |
Initial greasing | Non/No |
d - Internal diameter | 4 mm |
d - Internal diameter tolerance | 0.008/0 |
D - External diameter | 8 mm |
D - External diameter tolerance | 0/-0,008 |
L - Length | 12 mm |
L - Length tolerance | 0/-0,12 |
Number of ball rows | 4 |
Mass | 0,002 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 0,055 kN |
Cmax | 0,078 kN |
C0min | 0,127 kN |
C0max | 0,18 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |