Flange type ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBER |
| Ball bushings category | Flange type ball bushings |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | X105CrMo17 |
| Material Cage | X5CrNi18-10 |
| Initial greasing | Non/No |
| d - Internal diameter | 16 mm |
| d - Internal diameter tolerance | 0,011/-0,001 |
| D - External diameter | 26 mm |
| D - External diameter tolerance | 0/-0,016 |
| L - Length | 68 mm |
| L - Length tolerance | 0,3/-0,3 |
| B - Flange width | 6 mm |
| D2 - Diameter | 46 mm |
| D3 - Diameter | 36 mm |
| X | 4,5 mm |
| Y | 7,5 mm |
| Z | 4,1 mm |
| Maximum eccentricity | 0,015 mm |
| Number of ball rows | 4 |
| Mass | 0,16 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 0,71 kN |
| Cmax | 1,004 kN |
| C0min | 1,78 kN |
| C0max | 2,517 kN |
| Permissible static Moment My | 14 N/m |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 140 °C |