Adjustable ball bushings enable a reduction in radial clearance for precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBE-AJ |
| Ball bushings category | Standard ball bushings, adjustable |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | X105CrMo17 |
| Material Cage | X5CrNi18-10 |
| Initial greasing | Non/No |
| d - Internal diameter | 40 mm |
| d - Internal diameter tolerance | 0,013/-0,002 |
| D - External diameter | 62 mm |
| D - External diameter tolerance | 0/-0,013 |
| L - Length | 80 mm |
| L - Length tolerance | 0/-0,3 |
| L1 | 60,6 mm |
| L1 tolerance | 0/-0,3 |
| D1 - Diameter | 59 mm |
| L2 | 2,15 mm |
| E | 3 mm |
| Number of ball rows | 6 |
| Mass | 0,758 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 2,357 kN |
| Cmax | 3,017 kN |
| C0min | 4,02 kN |
| C0max | 5,146 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 140 °C |