Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBE |
| Ball bushings category | Standard ball bushings, closed |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | X105CrMo17 |
| Material Cage | PA |
| Initial greasing | Non/No |
| d - Internal diameter | 60 mm |
| d - Internal diameter tolerance | 0,016/-0,004 |
| D - External diameter | 90 mm |
| D - External diameter tolerance | 0/-0,020 |
| L - Length | 209 mm |
| L - Length tolerance | 0/-0,4 |
| L1 | 170 mm |
| L1 tolerance | 0/-0,4 |
| D1 - Diameter | 86,5 mm |
| L2 | 3,15 mm |
| Number of ball rows | 6 |
| Mass | 3,92 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 9,94 kN |
| Cmax | 12,723 kN |
| C0min | 20 kN |
| C0max | 25,6 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 80 °C |