Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF12_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 20 mm |
B1 | 10 mm |
B3 | 8 mm |
H | 43 mm |
H1 | 25 mm |
H2 | 32.5 |
H5 | 18 mm |
H6 | 1,5 mm |
W | 60 mm |
W3 | 30 mm |
W1 | 34 mm |
W2 | 46 mm |
S1 | 6,6 mm |
S2 | 10,8 mm |
d1 | 10 mm |
d2 | 5,5 mm |
Mass | 0,35 kg |