Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF17_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 23 mm |
B1 | 11,5 mm |
B3 | 12 mm |
H | 64 mm |
H1 | 39 mm |
H2 | 55 |
H5 | 28 mm |
H6 | 8,5 mm |
W | 86 mm |
W3 | 43 mm |
W1 | 50 mm |
W2 | 68 mm |
S1 | 9 mm |
S2 | 14 mm |
d1 | 17 mm |
d2 | 6,6 mm |
Mass | 0,75 kg |