This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 84 mm |
External diameter 2 | 122 mm |
Internal diameter n°1 | 40 mm |
Width 1 | 49 mm |
Weight | 1,32 kg |