Reference BGB 40536 R02
This kit contains the following reference(s)
- BGB 40536 R02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,21 kg |
Width 1 | 40 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 82 mm |
External diameter 2 | 127 mm |