Needle roller bearing, drawn cup, closed end
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 6 mm |
D - External diameter | 10 mm |
C - Width of bearing, drawn cup or outer ring | 9 mm |
C1 - Max drawn cup closed end thickness | 1,6 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | No |
Mass | 0,002 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 2,66 kN |
C0r - Static load rating | 2,28 kN |
Nlim - Grease lubrication limit speed | 25000 tr/min |
Nlim - Oil lubrication limit speed | 37000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |