Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK10_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 25 mm |
B1 | 6 mm |
B2 | 13 mm |
B3 | 26,5 mm |
B4 | 30,15 mm |
B5 | 34,5 mm |
B8 | 0 mm |
H | 39 mm |
H1 | 22 mm |
H2 | 32.5 |
H5 | 15 mm |
H6 | 5 mm |
W | 60 mm |
W3 | 30 mm |
W1 | 34 mm |
W2 | 46 mm |
S1 | 6,6 mm |
S3 | 10,8 mm |
Square section T | 16 mm |
Contact angle | 30 ° |
d1 | 10 mm |
d2 | 5,5 mm |
Mass | 0,4 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 5 kN |
Cr - Dynamic load rating | 5 kN |
C0a - Static axial load rating | 2,33 kN |
C0r - Static load rating | 2,33 kN |
Maximum static axial load, tensile direction | 2 kN |
Maximum static axial load, pressure direction | 2 kN |
Starting torque | 0.019 |
KBa - Axial spring constant, tensile direction | 91 N/µm |
KBr - Axial spring constant, pressure direction | 91 N/µm |