Needle roller bearing, drawn cup, closed end
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 16 mm |
| D - External diameter | 22 mm |
| C - Width of bearing, drawn cup or outer ring | 16 mm |
| C1 - Max drawn cup closed end thickness | 2,7 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | IR12X16X20 |
| Mass | 0,018 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 11,1 kN |
| C0r - Static load rating | 15,3 kN |
| N lim - Grease lubrication limit speed | 10000 tr/min |
| N lim - Oil lubrication limit speed | 15000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |