Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 16 mm |
D - External diameter | 22 mm |
C - Width of bearing, drawn cup or outer ring | 22 mm |
C1 - Max drawn cup closed end thickness | 2,7 mm |
Lubrication hole on outer ring | Oui/Yes |
k - Hole diameter | 2,5 mm |
Inner ring reference | No |
Mass | 0,023 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 13,3 kN |
C0r - Static load rating | 19,4 kN |
Nlim - Grease lubrication limit speed | 10000 tr/min |
Nlim - Oil lubrication limit speed | 15000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |