Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK30B_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 45 mm |
B1 | 11 mm |
B2 | 23 mm |
B3 | 50 mm |
B4 | 59,15 mm |
B5 | 70 mm |
B8 | 36 mm |
H | 89 mm |
H1 | 51 mm |
H2 | 78 |
H5 | 33 mm |
H6 | 13 mm |
W | 128 mm |
W3 | 64 mm |
W1 | 76 mm |
W2 | 102 mm |
S1 | 14 mm |
S3 | 20 mm |
Square section T | 40 mm |
Contact angle | 40 ° |
d1 | 30 mm |
d2 | 11 mm |
Mass | 3,4 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 20,5 kN |
Cr - Dynamic load rating | 20,5 kN |
C0a - Static axial load rating | 13,5 kN |
C0r - Static load rating | 13,5 kN |
Maximum static axial load, tensile direction | 12,5 kN |
Maximum static axial load, pressure direction | 12,5 kN |
Starting torque | 0.105 |
KBa - Axial spring constant, tensile direction | 179 N/µm |
KBr - Axial spring constant, pressure direction | 179 N/µm |