Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK35_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 50 mm |
B1 | 12 mm |
B2 | 26 mm |
B3 | 58 mm |
B4 | 64,15 mm |
B5 | 79 mm |
B8 | 38 mm |
H | 96 mm |
H1 | 52 mm |
H2 | 79 |
H5 | 35 mm |
H6 | 13 mm |
W | 140 mm |
W3 | 70 mm |
W1 | 88 mm |
W2 | 114 mm |
S1 | 14 mm |
S3 | 20 mm |
Square section T | 50 mm |
Contact angle | 40 ° |
d1 | 35 mm |
d2 | 11 mm |
Mass | 4,4 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 27,1 kN |
Cr - Dynamic load rating | 27,1 kN |
C0a - Static axial load rating | 18,4 kN |
C0r - Static load rating | 18,4 kN |
Maximum static axial load, tensile direction | 16,5 kN |
Maximum static axial load, pressure direction | 16,5 kN |
Starting torque | 0.132 |
KBa - Axial spring constant, tensile direction | 193 N/µm |
KBr - Axial spring constant, pressure direction | 193 N/µm |