Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BK40_C5 |
Brand | SNR |
Series | BK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 61 mm |
B1 | 14 mm |
B2 | 33 mm |
B3 | 66 mm |
B4 | 79,15 mm |
B5 | 91 mm |
B8 | 46 mm |
H | 110 mm |
H1 | 60 mm |
H2 | 90 |
H5 | 37 mm |
H6 | 17,5 mm |
W | 160 mm |
W3 | 80 mm |
W1 | 100 mm |
W2 | 130 mm |
S1 | 18 mm |
S3 | 26 mm |
Square section T | 50 mm |
Contact angle | 40 ° |
d1 | 40 mm |
d2 | 14 mm |
Mass | 6,8 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 32 kN |
Cr - Dynamic load rating | 32 kN |
C0a - Static axial load rating | 23 kN |
C0r - Static load rating | 23 kN |
Maximum static axial load, tensile direction | 20,9 kN |
Maximum static axial load, pressure direction | 20,9 kN |
Starting torque | 0.205 |
KBa - Axial spring constant, tensile direction | 218 N/µm |
KBr - Axial spring constant, pressure direction | 218 N/µm |